Mini Com Ultimate ID modular furniture faceplate for industry standard opening, accepts four Mini-Com® Modules. International Gray.
Note | Standard Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | International Gray |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.92 |
Overall Width (mm) | 74.16 |
Overall Depth (In.) | 1.1 |
Overall Depth (mm) | 27.94 |
Overall Height (In.) | 1.79 |
Overall Height (mm) | 45.46 |
Standards Met | RoHS Compliant |
UPC | 07498385806 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0075 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0749 |
Part Drawings | Part Drawing - DWG - UICFFP4 | English | |
Part Drawings | Part Drawing - DXF - UICFFP4 | English | |
Part Drawings | Mini-Com Ultimate ID 4 Position Furniture Faceplate Customer Drawing 01213-02 | English | |
Installation Documents | Installation Instructions/Best Practices - PN288G | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |