Mini Com Ultimate ID stainless steel single gang faceplate accepts two Mini Com Modules, includes label pockets. LABELS NOT INCLUDED.
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | Stainless Steel |
Color | Metallic |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Overall Depth (In.) | 0.75 |
Overall Depth (mm) | 19.05 |
Overall Height (In.) | 4.51 |
Overall Height (mm) | 114.55 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | TIA-606-B Labeling Standard and RoHS Compliant |
UPC | 07498300494 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Mini-Com® Ultimate ID® Stainless Steel Faceplates | English | |
Part Drawings | Part Drawing - DWG - UICFP2S | English | |
Part Drawings | Part Drawing - DXF - UICFP2S | English | |
Part Drawings | Mini-Com Ultimate ID 2 Position Stainless Steel Faceplate OTUICFP2S--ENG | English |