Mini Com Ultimate ID Classic series horizontal faceplate accepts two Mini-Com® Modules, includes label pockets. Electric Ivory. LABELS NOT INCLUDED
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.85 |
Gang Opening Type | Single Gang |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498385593 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0158 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1577 |
Part Drawings | Part Drawing - DWG - UICFPH2 | English | |
Part Drawings | Mini-Com Ultimate ID 2 Position Horizontal Classic Series Faceplate Part Drawing 01279-09 | English | |
Installation Documents | Mini-Com Ultimate ID Faceplates Installation Instructions PN279H | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |