UICFPH4BL

Faceplate

Mini Com Ultimate ID Classic series horizontal faceplate acceptsfour Mini-ComĀ® Modules, includes label pockets. Black. LABELS NOT INCLUDED

Specifications

Module Type

Mini-Com

No. of Ports

4

Color

Black

Label Type

Label Pocket

Material

ABS

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385597

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1609

Resources

Part Drawings

UICFPH4.dxf

US English

Part Drawings

UICFPH4.dwg

US English

Installation Documents

Mini-Com Ultimate ID Faceplates: PN279H

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com Ultimate ID 4 Position Horizontal Classic Series Faceplate OTUICFPH4XX--ENG

US English

Related Products