UICFPHA2EW

Faceplate

Mini Com Ultimate ID Executive series horizontal sloped faceplate accepts two Mini-ComĀ® Modules, includes label pockets. European White. LABELS NOT INCLUDED

Specifications

Style

Flat

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

2

Color

European White

Mount Orientation

Horizontal

Faceplate Size

Single Gang

CE Compliant

NA

Gang Opening Type

Single Gang

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344325

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1655

Resources

Part Drawings

Mini-Com Ultimate ID 2 Position Horizontal Classic Series Faceplate (Australia Version) OTUICFPHA2XX--ENG

US English

Related Products