UICFPHA4EW

Faceplate

Mini Com Ultimate ID Executive series horizontal sloped faceplate accepts four Mini-ComĀ® Modules, includes label pockets. European White. LABELS NOT INCLUDED

Specifications

Module Type

Mini-Com

No. of Ports

4

Color

European White

Label Type

Label Pocket

Material

ABS

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344326

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0169

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1692

Resources

Part Drawings

Mini-Com Ultimate ID 4 Position Horizontal Classic Series Faceplate (Australia Version) OTUICFPHA4XX--ENG

US English

Related Products