Mini Com Ultimate ID Executive series horizontal sloped faceplate accepts two Mini-Com® Modules, includes label pockets. White. LABELS NOT INCLUDED
Product Type | Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 1.16 |
Overall Depth (mm) | 29.46 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.85 |
Gang Opening Type | Single Gang |
Mount Orientation | Horizontal |
Standards Met | TIA-606-B Labeling Standard and RoHS Compliant |
UPC | 07498385571 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0012 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0120 |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Part Drawings | Part Drawing - DWG - UICFPHSE2 | English | |
Part Drawings | Part Drawing - DXF - UICFPHSE2 | English | |
Part Drawings | Mini-Com Ultimate ID 2 Position Horizontal Sloped Executive Series Faceplate Part Drawing 01288-09 | English | |
Installation Documents | Mini-Com Ultimate ID Faceplates Installation Instructions PN279H | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |