Mini Com Ultimate ID Executive series horizontal sloped faceplate accepts four Mini-Com® Modules, includes label pockets and extra 2" mounting screw. For Australia. European White. LABELS NOT INCLUDED
Note | Australia Only. |
Product Type | Faceplate |
Number of Ports | 4 |
Region | Australia |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | European White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 1.16 |
Overall Depth (mm) | 29.46 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.85 |
Gang Opening Type | Single Gang |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498344324 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0167 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1667 |
Part Drawings | Part Drawing - DWG - UICFPHSEA4 | English | |
Part Drawings | Part Drawing - DXF - UICFPHSEA4 | English | |
Part Drawings | Part Drawing - PDF - UICFPHSEA4_2 | English | |
Installation Documents | Mini-Com Ultimate ID Faceplates Installation Instructions PN279H | English |