obsolete

UICFPRTR4EW

Faceplate

Mini Com Ultimate ID Tamper Resistant Faceplate Kit includes faceplate frame, two recessed inserts, cover, label covers and tamper resistant screw. Accepts four Mini-ComĀ® Modules, Electric Ivory. LABELS NOT INCLUDED

Specifications

Style

Sloped

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

4

Color

European White

Mount Orientation

Vertical

Faceplate Size

Single Gang

CE Compliant

NA

Gang Opening Type

Single Gang

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344327

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0279

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2790

Resources

Part Drawings

Part Drawing, UICFPRTR4.dwg

US English

Part Drawings

Mini-Com 4 Position Ultimate ID Recessed Faceplate Kit with Tamper Resistant Cover OTUICFPRTR4XX--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Installation Documents

Mini-Com Ultimate ID Sloped Recessed Faceplate with Tamper Resistant Cover: PN298D

US English

Related Products