Mini Com Ultimate ID Tamper Resistant Faceplate Kit includes faceplate frame, two recessed inserts, cover, label covers and tamper resistant screw. Accepts four Mini-Com® Modules, White. LABELS NOT INCLUDED
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.86 |
Overall Width (mm) | 72.64 |
Overall Depth (In.) | 1.32 |
Overall Depth (mm) | 33.52 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498398506 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0246 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2456 |
Part Drawings | Mini-Com Ultimate ID 4 Position Recessed Faceplate with Tamper Resistant Cover UICFPRTR4.dwg - Customer Drawing | English | |
Part Drawings | Mini-Com 4 Position Ultimate ID Recessed Faceplate Kit with Tamper Resistant Cover OTUICFPRTR4XX--ENG | English | |
Installation Documents | Mini-Com Ultimate ID Sloped Recessed Faceplate with Tamper Resistant Cover: PN298D | English |