Mini Com Ultimate ID Executive series vertical sloped faceplate accepts four Mini-Com® Modules, includes label pockets. Black. LABELS NOT INCLUDED
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 1.09 |
Overall Depth (mm) | 27.68 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | TIA-606-B Labeling Standard and RoHS Compliant |
UPC | 07498385537 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1736 |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Part Drawings | Part Drawing, UICFPSE4.dwg | English | |
Part Drawings | Part Drawing, UICFPSE4.dxf | English | |
Part Drawings | Mini-Com Ultimate ID 4 Position Vertical Sloped Executive Series Faceplate Part Drawing 01288-07 | English | |
Installation Documents | Mini-Com Ultimate ID Faceplates Installation Instructions PN279H | English |