globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Mini Com Ultimate ID Executive series vertical sloped faceplate accepts four Mini-Com® Modules, includes label pockets. White. LABELS NOT INCLUDED

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Faceplate
Number of Ports 4
Module Type Mini-Com®
Sub Brand Pan-Net®
Material ABS
Color White
Identification Type Label Pocket
Outlet Orientation Sloped
Overall Width (In.) 2.75
Overall Width (mm) 69.85
Overall Depth (In.) 1.09
Overall Depth (mm) 27.68
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Gang Opening Type Single Gang
Mount Orientation Vertical
Standards Met RoHS Compliant

Packaging Detail

UPC 07498385541
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0185
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1850

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}