UICFPSE8IG-2G

Faceplate

Mini Com Ultimate ID Executive series double gang sloped faceplate accepts eight Mini-ComĀ® Modules, includes label pockets. International Gray. LABELS NOT INCLUDED

Specifications

Color

International Gray

CE Compliant

No

Label Type

Label Pocket

Material

ABS

Module Type

Mini-Com

No. of Ports

8

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345449

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0253

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2529

Resources

Part Drawings

Mini-Com Ultimate ID 8 Position Vertical Sloped Exceutive Faceplates - 01739-02

US English

Part Drawings

Mini-Com Ultimate ID 8 Position Vertical Sloped Exceutive Faceplates - 01739-02

US English

Installation Documents

Mini-Com Ultimate ID Faceplates: PN279H

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com Ultimate ID 8 Position Executive Sloped Double Gang Faceplate OTUICFPSE8XX-2G--ENG

US English

Related Products