Color |
White |
CE Compliant |
NA |
Faceplate Size |
Double Gang |
Gang Opening Type |
Double Gang |
Label Type |
Label Pocket |
Material |
ABS |
Module Type |
Mini-Com |
Mount Orientation |
Vertical |
No. of Ports |
8 |
Part Features |
NA |
Style |
Sloped |
Sub Brand |
PanNet |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498345448 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0284 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.2839 |
Part Drawings |
Mini-Com Ultimate ID 8 Position Vertical Sloped Exceutive Faceplates - 01739-02 |
US English |
|
Part Drawings |
Mini-Com Ultimate ID 8 Position Vertical Sloped Exceutive Faceplates - 01739-02 |
US English |
|
Part Drawings |
Mini-Com Ultimate ID 8 Position Executive Sloped Double Gang Faceplate OTUICFPSE8XX-2G--ENG |
US English |
|
Specification Sheets |
Mini-Com® Ultimate ID® Executive Faceplates |
US English |
|
Installation Documents |
Mini-Com Ultimate ID Faceplates: PN279H |
US English |
|
Selection Guides |
Workstation Selection Guide: D-OTSG01--SA |
US English |