UIT70FH2IG

Faceplate

Mini Com Ultimate ID Snap-On horizontal sloped faceplate accepts two Mini-ComĀ® Modules. International Gray

Specifications

Color

International Gray

Material

PVC

CE Compliant

No

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385966

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0174

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1738

Resources

Line Cards

Surface Raceway Line Card

US English

Installation-Instructions

US English

Related Products