MS14B

Base

14" x 14" media distribution enclosure base. 14.25"H x 14.25"W x 4.00"D (362.0mm x 362.00mm x 101.6mm).

Specifications

Depth In (mm)

4.00 (101.6)

Height In (mm)

14.25 (362.0)

Width In (mm)

14.25 (362.0)

Depth (mm)

101.5

Height (mm)

362.0

Note

Discontinued No Replacement

Width (mm)

362.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309065

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0484

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Media Distribution Advanced Base Installation Instructions: PN471B

US English

Part Drawings

Media Distribution 14” Advanced Enclosure Base

US English

Catalog Cut Sheets

MS14B Product Page

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Part Drawings

Media Distribution 14" Advanced Base OTMS14B--ENG

US English

Part Drawings

Media Distribution 14” Advanced Enclosure Base

US English

Brochures

Media Distribution System Brochure: WW-NCCB52

US English

Specification Sheets

Media Distribution Advanced Enclosures: OTSP39--WW-ENG

US English

Related Products