obsolete

MS14BHD

Frameless Hinged Door

14" x 14" frameless hinged door with slam latch. Optional lock and key can replace slam latch. 15.75"H x 15.75"W x 0.63"D (400mm x 400mm x 15.9mm).

Specifications

Depth In (mm)

0.58 (14.6)

Height In (mm)

15.75 (400.0)

Width In (mm)

15.75 (400.0)

Depth (mm)

14.6

Height (mm)

400.0

Note

Discontinued No Replacement

Width (mm)

400.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301533

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3984

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Media Distribution System Brochure: WW-NCCB52

US English

Part Drawings

Media Distribution 14” Frameless Hinged Door

US English

Installation Documents

Media Distribution Frameless Hinged Door

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Specification Sheets

Media Distribution Basic Enclosures: OTSP44--WW-ENG

US English

Catalog Cut Sheets

MS14B Product Page

US English

Part Drawings

Media Distribution 14” Frameless Hinged Door

US English

Part Drawings

Media Distribution 14" Framless Hinged Door OTMS14BHD--ENG

US English

Related Products