MS14HD

Advanced Hinged Door

14" x 14" framed hinged door with lock and key. 15.81"H x 15.75"W x .87"D (401.6mm x 400.00mm x 22.1mm).

Specifications

Depth In (mm)

0.86 (21.8)

Height In (mm)

15.81 (401.6)

Width In (mm)

15.75 (400.0)

Depth (mm)

21.8

Height (mm)

401.6

Note

Discontinued No Replacement

Width (mm)

400.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308942

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4546

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Media Distribution 14” Advanced Enclosure Door

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Installation Documents

Installation Instructions: MS14HD/MS24HD

US English

Part Drawings

Media Distribution 14" Hinged Door OTMS14HD--ENG

US English

Catalog Cut Sheets

MS14B Product Page

US English

Part Drawings

Media Distribution 14” Advanced Enclosure Door

US English

Brochures

Media Distribution System Brochure: WW-NCCB52

US English

Specification Sheets

Media Distribution Advanced Enclosures: OTSP39--WW-ENG

US English

Related Products