obsolete

MS24HD

Advanced Hinged Door

14" x 24" framed hinged door with lock and key. 25.81"H x 15.75"W x .87"D (655.6mm x 400.00mm x 22.1mm).

Specifications

Depth In (mm)

0.87 (22.1)

Height In (mm)

25.81 (655.6)

Width In (mm)

15.75 (400.0)

Depth (mm)

22.1

Height (mm)

655.6

Note

Discontinued No Replacement

Width (mm)

400.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308943

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5551

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Media Distribution 24” Advanced Enclosure Door

US English

Installation Documents

Installation Instructions: MS14HD/MS24HD

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Specification Sheets

Media Distribution Advanced Enclosures: OTSP39--WW-ENG

US English

Part Drawings

Media Distribution 24" Hinged Door OTMS24HD--ENG

US English

Catalog Cut Sheets

MS14B Product Page

US English

Part Drawings

Media Distribution 24” Advanced Enclosure Door

US English

Brochures

Media Distribution System Brochure: WW-NCCB52

US English

Part Drawings

Media Distribution 24" Advanced Base MS24B.dxf - Customer Drawing

US English

Part Drawings

Media Distribution 24" Advanced Base MS24B.dwg - Customer Drawing

US English

Related Products