MS8PD

Phone Distribution Hub

Phone distribution hub that includes test ports and a built-in security interface switch that can override phone service in emergency situations.

Specifications

Performance Level

Category 3

No. of Ports

8

Depth In (mm)

1.38 (34.9)

Height In (mm)

3.93 (99.9)

Width In (mm)

5.57 (141.4)

Depth (mm)

34.9

Height (mm)

43.4

No. of Module Inserts

8

Note

Discontinued No Replacement

Width (mm)

99.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309222

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1174

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1740

Resources

Installation Documents

Media Distribution Telephone Hub Installation Instructions: PN469C

US English

Part Drawings

Media Distribution Telephone Hub OTMS8PD--ENG

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Part Drawings

Media Distribution Phone Hub

US English

Brochures

Media Distribution System Brochure

US English

Part Drawings

Media Distribution Phone Hub

US English

Catalog Cut Sheets

MS8PD Product Page

US English

Specification Sheets

Media Distribution Phone and Expansion Hubs: OTSP42--WW-ENG

US English

Related Products