MS8PE

Phone Expansion Hub

Phone expansion hub that adds up to eight additional phone connections per line.

Specifications

Performance Level

Category 3

No. of Ports

8

Depth In (mm)

1.38 (34.9)

Height In (mm)

2.95 (74.9)

Width In (mm)

5.57 (141.4)

Depth (mm)

34.9

Height (mm)

43.4

No. of Module Inserts

8

Note

Discontinued No Replacement

Width (mm)

74.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309223

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1098

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.0983

Resources

Installation Documents

Media Distribution Telephone Expansion Hub Installation Instructions: PN468C

US English

Part Drawings

Media Distribution Phone Expansion Hub

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Specification Sheets

Media Distribution Phone and Expansion Hubs: OTSP42--WW-ENG

US English

Catalog Cut Sheets

MS8PD Product Page

US English

Brochures

Media Distribution System Brochure

US English

Part Drawings

Media Distribution Phone Expansion Hub

US English

Part Drawings

Media Distribution Telephone Expansion Hub OTMS8PE--ENG

US English

Related Products