MS5E6PP

Data Hub

Media distribution data hub with Category 5e performance that distributes media and data to up to six different locations; includes front-side 110 punchdown terminations.

Specifications

Performance Level

Category 5e

No. of Ports

6

Depth In (mm)

2.21 (56.1)

Height In (mm)

2.88 (73.1 )

Width In (mm)

5.56 (141.2)

Depth (mm)

56.1

Height (mm)

73.1

No. of Module Inserts

6

Note

Discontinued No Replacement

Width (mm)

141.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309224

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1112

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1123

Resources

Brochures

Media Distribution System Brochure

US English

Part Drawings

Media Distribution Cat5e Data Hub

US English

Part Drawings

Media Distribution Cat5e Data Hub

US English

Catalog Cut Sheets

MS5E6PP Product Page

US English

Part Drawings

Media Distribution Category 5E Data Hub OTMS5E6PP--ENG

US English

Installation Documents

Media Distribution Data Hub Installation Instructions: PN470C

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Specification Sheets

Media Distribution Data Hub: OTSP37--WW-ENG

US English

Related Products