obsolete

MSB14E

Base and Screw Down Door

14" x 14" media distribution basic enclosure. Includes enclosure base and screw down cover. 14.25"H x 14.25"W x 4.00"D (362.0mm x 362.00mm x 101.6mm).

Specifications

Depth In (mm)

4.00 (101.6)

Height In (mm)

14.25 (362.0)

Width In (mm)

14.25 (362.0)

CE Compliant

No

Depth (mm)

101.5

Height (mm)

362.0

Note

Discontinued No Replacement

Width (mm)

362.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310401

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3833

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Media Distribution 14” Basic Enclosure

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Part Drawings

Media Distribution 14" Basic Enclosure OTMSB14E--ENG

US English

Installation Documents

Installation Instructions: MSB14 and MSB24

US English

Part Drawings

Media Distribution 14” Basic Enclosure

US English

Brochures

Media Distribution System Brochure: WW-NCCB52

US English

Catalog Cut Sheets

MS14B Product Page

US English

Specification Sheets

Media Distribution Basic Enclosures: OTSP44--WW-ENG

US English

Related Products