BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Mini-ComĀ® surface mount box accepts twelve Mini-ComĀ® Modules, six on each side. Supplied with mounting screws, adhesive backing and label holder/screw cover. International Gray.

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Sub Brand PanNet
Product Type Low Profile
Number of Ports 12
Module Type Mini-Com
Color International Gray
Identification Type Label Pocket
Includes (1) 1-Box Base, (2) 1-Box Cover, (3) 4-PLT1.5I-M PAN-TY, (4) 1-Label/Label Cover, (5) 2-Mounting Screw, (6) 1-Mounting Screw (used to secure cover to base), (7) 2-Strip of 3"x0.75" Foam Tape for Mounting
Overall Length (mm) 138.5
Overall Length (In.) 5.45
Overall Width (In.) 5.7
Overall Width (mm) 145
Overall Height (In.) 1.03
Overall Height (mm) 26.3
Raceway Opening LD5/LDPH5 and LD10/LDPH10
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU1

Packaging Detail

UPC 07498303195
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0405
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4055

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Part Drawing - DWG - CBX12_-AY English
Line Cards Outlets Offering for EMEA UK English
Installation Documents Mini-Com Surface Mount Boxes - PN56J English
Part Drawings Part Drawing - DXF - CBX12_-AY English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English