CBX1EI-A

Low profile

Mini-ComĀ® surface mount box accepts one Mini-ComĀ® Module. Supplied with adhesive backing. Electric Ivory.

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

Electric Ivory

Label Type

Adhesive Label

Material

ABS

CE Compliant

No

Standards

UL 2043

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498375374

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0050

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0501

Resources

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

ONE MODULE SPACE SURFACE MOUNT BOX

US English

Part Drawings

ONE MODULE SPACE SURFACE MOUNT BOX

US English

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Part Drawings

Mini-Com 1 Position Surface Mount Box COCBX1XX-A--ENG

US English

Related Products