BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Mini-ComĀ® surface mount box accepts two Mini-ComĀ® Modules. Includes built-in removable blank.Supplied with mounting screws, adhesive backing and cable tie. Black.

Specifications

Sub Brand PanNet
Product Type Elongated
Number of Ports 2
Module Type Mini-Com
Color Black
Identification Type Adhesive Label
Includes (1) Box Boase, (2) Box Cover, (3) PLT1.5I-C PAN-TY, (4) 2-Mounting Screw, (5) Strip of 3" X .75" Foam Tape for Mounting, (6) ID Label Kit
Overall Length (mm) 92.7
Overall Length (In.) 3.65
Overall Width (In.) 1.95
Overall Width (mm) 49.5
Overall Height (In.) 1.06
Overall Height (mm) 27
Raceway Opening LD3/LDP3 or LD5/LDP5
Material ABS
Standards Met UL 1863; UL 2043; RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU4

Packaging Detail

UPC 07498303199
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1750

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards Outlets Offering for EMEA UK English
Installation Documents Mini-Com Surface Mount Boxes - PN56J English
Part Drawings Part Drawing - DWG - CBX2 English
Specification Sheets Mini-Com Surface Mount Boxes* English
Part Drawings Part Drawing - DXF - CBX2 English
Part Drawings Mini-Com 2 Position Surface Mount Box COCBX2XX-AY--ENG English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English