CBX2EI-AY

Elongated

Mini-ComĀ® surface mount box accepts two Mini-ComĀ® Modules. Includes built-in removable blank.Supplied with mounting screws, adhesive backing and cable tie. Electric Ivory.

Specifications

Product Type

Elongated

Number of Ports

2

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Electric Ivory

Standards Met

UL 2043, RoHS Compliant

Length (In.)

3.65

Length (mm)

92.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303200

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

Mini-Com 2 Position Surface Mount Box COCBX2XX-AY--ENG

US English

Installation Documents

Mini-Com Surface Mount Boxes - PN56J

US English

Part Drawings

Mini-Com 2 Position Surface Mount Box - 02479-120

US English

Part Drawings

Mini-Com 2 Position Surface Mount Box - 02479-120

US English

Specification Sheets

Mini-Com Surface Mount Boxes

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Line Cards

Outlets Offering for EMEA

UK English

Related Products