CBX4AW-AY

Elongated

Mini-ComĀ® surface mount box accepts four Mini-ComĀ® Modules. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover . Arctic White.

Specifications

Product Type

Elongated

Number of Ports

4

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Arctic White

Standards Met

RoHS Compliant

Length (In.)

4.50

Length (mm)

114.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303204

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0252

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2516

Resources

Part Drawings

Mini-Com 4 Position Surface Mount Box - 02479-121

US English

Part Drawings

Mini-Com 4 Position Surface Mount Box - 02479-121

US English

Line Cards

Outlet Offering for EMEA

US English

Installation Documents

Mini-Com Surface Mount Boxes - PN56J

US English

Specification Sheets

Mini-Com Surface Mount Boxes

US English

Part Drawings

Mini-Com 4 Position Surface Mount Box COCBX4XX-AY--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products