CBX4IW-AY

Elongated

Mini-Com® surface mount box accepts four Mini-Com® Modules. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover . International White.

Specifications

Product Type

Elongated

Number of Ports

4

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

Length (In.)

4.50

Length (mm)

114.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303208

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2836

Resources

Catalogs

Preferred Parts For Network Infrastructure: Australia

US English

Specification Sheets

Mini-Com Surface Mount Boxes

US English

Part Drawings

Mini-Com 4 Position Surface Mount Box - 02479-121

US English

Catalog Cut Sheets

CBX1IW-A Product Page

US English

Part Drawings

Mini-Com 4 Position Surface Mount Box - 02479-121

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Catalogs

Preferred parts for network infrastructure

US English

Line Cards

Outlets Offering for EMEA

UK English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Part Drawings

Mini-Com 4 Position Surface Mount Box COCBX4XX-AY--ENG

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Related Products