Mini-Com® surface mount box accepts four Mini-Com® Modules. Supplied with adhesive backing and cable ties . International Gray.
Product Type | Low Profile Surface Mount Box |
Number of Ports | 4 |
Module Type | Mini-Com® |
Color | International Gray |
Identification Type | Adhesive Label |
Includes | (1)PLT1.5I-C PAN-TY, (2) Strips of 1.25" X .75" 32W125X75STR Foam Tape for Mounting |
Overall Length (In.) | 3.15 |
Overall Length (mm) | 80 |
Overall Width (In.) | 3.15 |
Overall Width (mm) | 80 |
Overall Height (In.) | 0.91 |
Overall Height (mm) | 23.1 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3, LD5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498374508 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CBXC4 | English | |
Part Drawings | Part Drawing - DXF - CBXC4_-A | English | |
Part Drawings | Mini-Com Low Profile 4 Port Surface Mount Box COCBXC4XX-A--ENG | English | |
Installation Documents | Mini-Com Surface Mount Boxes - PN56J | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |