CBXC4IW-A

Low profile

Mini-ComĀ® surface mount box accepts four Mini-ComĀ® Modules. Supplied with adhesive backing and cable ties . International White.

Specifications

Product Type

Low profile

Number of Ports

4

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Off-White

Standards Met

RoHS Compliant

CE Compliant

No

Length (In.)

3.15

Length (mm)

80.0

Note

Discontinued replaced by CBXQ4IW-A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498374506

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

4 Mod Low Profile Surface Mount Box - 00056-03

US English

Part Drawings

4 Mod Low Profile Surface Mount Box - 00056-03

US English

Catalog Cut Sheets

CBX1IW-A Product Page

US English

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com Low Profile 4 Port Surface Mount Box COCBXC4XX-A--ENG

US English

Related Products