CBXD6BL-AY

Surface Mount Box

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® Modules, six on each side. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover. Electric Ivory.

Specifications

Note

Discontinued replaced by CBXQ6BL-X

Module Type

Mini-Com

No. of Ports

6

Color

Black

Label Type

Label Pocket

Material

ABS

CE Compliant

No

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303218

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Mini-Com 6 Position Deep Cover Surface Mount Box - 02479-123

US English

Part Drawings

Mini-Com 6 Position Deep Cover Surface Mount Box - 02479-123

US English

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 6 Position Deep Cover Surface Mount Box COCBXD6XX-AY--ENG

US English

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Related Products