BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Mini-Com® surface mount box accepts six Mini-Com® Modules. Includes built-in fiber spool. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover. Electric Ivory.

Specifications

Sub Brand PanNet
Product Type Elongated With Fiber Spool
Number of Ports 6
Module Type Mini-Com
Color Electric Ivory
Identification Type Label Pocket
Includes (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-C PAN-TY, (4) Label/ Label Cover, (5) 2- Mounting Screw, (6) Cover Screw (Used to Secure Cover to Base), (7) 2- Strip of 1.00" X .75" Foam Tape for Mounting, (8) 1- Strip of 3.00" X .75" Foam Tape for Mounting
Overall Length (mm) 169.2
Overall Length (In.) 6.66
Overall Width (In.) 4.7
Overall Width (mm) 119.4
Overall Height (In.) 0.98
Overall Height (mm) 25
Raceway Opening LD3/LDPH3 or LD5/LDPH5
Material ABS
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU4

Packaging Detail

UPC 07498303231
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0404
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4036

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Mini-Com 6 Position Multi-Media Fiber Surface Mount Box COCBXF6XX-AY--ENG English
Specification Sheets Mini-Com® Multi-Media/Fiber Surface Mount Boxes - OTSP26 12/2018 English
Line Cards Outlets Offering for EMEA UK English
Part Drawings Part Drawing - DWG - CBXF6_-AY English
Installation Documents Mini-Com Surface Mount Boxes - PN56J English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English
Part Drawings Part Drawing - DXF - CBXF6_-AY English