CBXF6IW-AY

Elongated With Fiber Spool

Mini-Com® surface mount box accepts six Mini-Com® Modules. Includes built-in fiber spool. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover. International White.

Specifications

Product Type

Elongated With Fiber Spool

Number of Ports

6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

UL listed, RoHS Compliant

Length (In.)

6.66

Length (mm)

169.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303233

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0404

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4036

Resources

Part Drawings

Mini Com 6 Position Multi Media Fiber Surface Mount Box - 02479-124

US English

Manuals

UICBXA12IW-A Product Page

US English

Part Drawings

Mini Com 6 Position Multi Media Fiber Surface Mount Box - 02479-124

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Catalogs

Preferred parts for network infrastructure

US English

Data Sheets

Mini-Com Multi-Media/Fiber Surface Mount Boxes: WW-OTSP26

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Part Drawings

Mini-Com 6 Position Multi-Media Fiber Surface Mount Box COCBXF6XX-AY--ENG

US English

Line Cards

Outlets Offering for EMEA

UK English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Related Products