CBXJ2EI-A

Low profile

Mini-ComĀ® surface mount box accepts up to two Mini-ComĀ® Modules. Includes built-in removable blank. Supplied adhesive backing. Electric Ivory.

Specifications

Product Type

Low profile

Number of Ports

2

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Electric Ivory

Standards Met

UL 2043, RoHS Compliant

CE Compliant

No

Length (In.)

2.44

Length (mm)

61.9

Note

Discontinued replaced by CBXQ2EI-A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358684

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Line Cards

Outlets Offering for EMEA

UK English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Part Drawings

Mini Com One/Two Module Space Mount Box - 35089-03

US English

Part Drawings

Mini-Com One/Two Position Surface Mount Box COCBXJ2XX-A--ENG

US English

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Part Drawings

Mini Com One/Two Module Space Mount Box - 35089-03

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products