discontinued

CBXJ2WH-A

Low profile

Mini-ComĀ® surface mount box accepts up to two Mini-ComĀ® Modules. Includes built-in removable blank. Supplied with adhesive backing. White.

Specifications

Product Type

Low profile

Number of Ports

2

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

White

Standards Met

UL 2043, RoHS Compliant

CE Compliant

No

Length (In.)

2.44

Length (mm)

61.9

Note

Discontinued replaced by CBXQ2WH-A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358686

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

Mini Com One/Two Module Space Mount Box - 35089-03

US English

Part Drawings

Mini Com One/Two Module Space Mount Box - 35089-03

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Part Drawings

Mini-Com One/Two Position Surface Mount Box COCBXJ2XX-A--ENG

US English

Related Products