Color |
Electric Ivory |
Label Type |
Adhesive Label |
Module Type |
Mini-Com |
No. of Ports |
1 |
Product Type |
Quick Release |
Standards |
UL 2043, RoHS Compliant |
Sub Brand |
PanNet |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305616935 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0061 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.0613 |
Part Drawings |
MINI-COM 1 POSITION BOX KIT |
US English |
|
Application Guides |
Plenum Network Infrastructure for In-Ceiling Applications: COAG01--SA-ENG |
US English |
|
Selection Guides |
Workstation Selection Guide: D-OTSG01--SA |
US English |
|
Installation Documents |
Mini-Com Box Kit: PN603 |
US English |
|
Specification Sheets |
Mini-Com Surface Mount Boxes: OTSP27--WW |
US English |