CBXQ2BL-A

Quick Release

Mini-ComĀ® surface mount box accepts two Mini-ComĀ® modules. Includes quick release cover. Supplied with cable ties, adhesive backing, label and label cover. Black.

Specifications

Product Type

Quick Release

Number of Ports

2

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Black

Standards Met

UL 2043, RoHS Compliant

Length (In.)

2.60

Length (mm)

66.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616944

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0106

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1058

Resources

Part Drawings

Mini-Com 2 Port Box W/ Quick Release Cover

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01--SA-ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Box Kit: PN603

US English

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Related Products