Mini-Com® surface mount box accepts four Mini-Com® modules. Includes quick release cover. Supplied with cable ties, adhesive backing, label and label cover. Black.
Product Type | Quick Release Surface Mount Box |
Number of Ports | 4 |
Module Type | Mini-Com® |
Color | Black |
Identification Type | Label Pocket |
Includes | (1) Box Cover, (2) Box Base, (3) 2-PLT1M PAN-TY, (4) Label and Label Cover, (5) Screw (Used to Secure Cover to Base), (6) 2-Strip of 3.00: X .75" Foam Tape for Mounting |
Overall Length (In.) | 3.7 |
Overall Length (mm) | 93.98 |
Overall Width (In.) | 3.754 |
Overall Width (mm) | 95.35 |
Overall Height (In.) | 1.181 |
Overall Height (mm) | 30 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5/LDPH5, LD10/LDPH10 |
Material | ABS |
Standards Met | UL 1863; UL 2043; RoHS Compliant |
UPC | 61305616950 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0208 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2075 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Part Drawings | MINI-COM 4 PORT BOX w/ QUICK RELEASE COVER | English | |
Installation Documents | Mini-Com Box Kit: PN603 | English | |
Application Guides | Plenum Network Infrastructure for In-Ceiling Applications: COAG01--SA-ENG | English |