CBXS1EI-A

Shuttered

Mini-ComĀ® surface mount box accepts one Mini-ComĀ® module. Includes spring shuttered doors. Supplied with cable ties and adhesive backing. Electric Ivory.

Specifications

Module Type

Mini-Com

No. of Ports

1

Color

Electric Ivory

Label Type

Adhesive Label

Material

ABS

CE Compliant

No

Standards

UL listed

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384034

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0156

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1558

Resources

Installation Documents

Installation Instructions: CBXS**

US English

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

ONE POSITION SHUTTERED SURFACE MOUNT BOX

US English

Part Drawings

ONE POSITION SHUTTERED SURFACE MOUNT BOX

US English

Part Drawings

Mini-Com 1 Position Shuttered Surface Mount Box COCBXS1XX-A--ENG

US English

Related Products