obsolete

CBXS2BL-A

Shuttered

Mini-ComĀ® surface mount box accepts two Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties and adhesive backing. Black.

Specifications

Product Type

Shuttered

Number of Ports

2

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Black

Standards Met

UL listed, RoHS Compliant

CE Compliant

No

Length (In.)

2.50

Length (mm)

63.4

Note

Discontinued replaced by CBXQ2BL-A plus shuttered jack

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382976

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

TWO MODULE SPACE SHUTTERED SURFACE MOUNT BOX

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

TWO MODULE SPACE SHUTTERED SURFACE MOUNT BOX

US English

Installation Documents

Installation Instructions: CBXS**

US English

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

Mini-Com 2 Position Shuttered Surface Mount Box COCBXS2XX-A--ENG

US English

Related Products