Mini-Com® surface mount box accepts two Mini-Com® modules. Includes spring shuttered doors. Supplied with cable ties and adhesive backing. Electric Ivory.
Product Type | Shuttered Surface Mount Box |
Number of Ports | 2 |
Module Type | Mini-Com® |
Color | Electric Ivory |
Identification Type | Adhesive Label |
Includes | (1) 2- PLT1M-M PAN-TY, (2) Strip of 1.00" X .75" Foam Tape for Mounting |
Overall Length (In.) | 2.5 |
Overall Length (mm) | 63.4 |
Overall Width (In.) | 2.4 |
Overall Width (mm) | 61 |
Overall Height (In.) | 0.94 |
Overall Height (mm) | 24 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5/LDPH5 |
Material | ABS |
Standards Met | UL listed, RoHS Compliant |
UPC | 07498382977 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CBXS2 | English | |
Part Drawings | Part Drawing - DXF - CBXS2 | English | |
Part Drawings | Mini-Com 2 Position Shuttered Surface Mount Box COCBXS2XX-A--ENG | English | |
Installation Documents | Installation Instructions: CBXS** | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |