obsolete

CBXS2IG-A

Shuttered

Mini-ComĀ® surface mount box accepts two Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties and adhesive backing. International Gray.

Specifications

Product Type

Shuttered

Number of Ports

2

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

International Gray

Standards Met

UL listed, RoHS Compliant

CE Compliant

No

Length (In.)

2.50

Length (mm)

63.4

Note

Discontinued replaced by CBXQ2IG-A plus shuttered jack

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383147

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

TWO MODULE SPACE SHUTTERED SURFACE MOUNT BOX

US English

Part Drawings

TWO MODULE SPACE SHUTTERED SURFACE MOUNT BOX

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Installation Instructions: CBXS**

US English

Part Drawings

Mini-Com 2 Position Shuttered Surface Mount Box COCBXS2XX-A--ENG

US English

Related Products