CBXS3IG-AY

Shuttered

Mini-ComĀ® surface mount box accepts three Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties, adhesive backing, mounting screws, label and label cover. International Gray White.

Specifications

Product Type

Shuttered

Note

Discontinued no replacement

Number of Ports

3

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

International Gray

Standards Met

UL listed, RoHS Compliant

CE Compliant

No

Length (In.)

3.31

Length (mm)

84.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303238

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

Mini Com 3 Position Shuttered Surface Mount Box - 02479-126

US English

Part Drawings

Mini-Com 3 Position Shuttered Surface Mount Box COCBXS3XX-AY--ENG

US English

Installation Documents

Installation Instructions: CBXS**

US English

Part Drawings

Mini Com 3 Position Shuttered Surface Mount Box - 02479-126

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products