obsolete

CBXS4AW-AY

Shuttered

Mini-ComĀ® surface mount box accepts four Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties, adhesive backing, mounting screws, label and label cover. Arctic White.

Specifications

Product Type

Shuttered

Note

Discontinued replaced by CBXQ4AW-A plus shuttered jack

Number of Ports

4

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Arctic White

Standards Met

RoHS Compliant

CE Compliant

No

Length (In.)

3.28

Length (mm)

83.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303241

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Part Drawing, CBXS4.dwg

US English

Part Drawings

Part Drawing, CBXS4.dxf

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Installation Instructions: CBXS**

US English

Part Drawings

Mini-Com 4 Position Shuttered Surface Mount Box COCBXS4XX-AY--ENG

US English

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Line Cards

Outlets Offering for EMEA

UK English

Related Products