CBXSD6IW-AY

Shuttered

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors, deep cover, routing bridge. Supplied with cable ties, adhesive backing, mounting screws, label and label cover. International White.

Specifications

Note

Discontinued replaced by CBXQ6IW-X + shuttered jack CJH^88TG**

Module Type

Mini-Com

No. of Ports

6

Color

Off White

Label Type

Label Pocket

Material

ABS

CE Compliant

No

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303257

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Installation Documents

Installation Instructions: CBXS**

US English

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 6 Position Shuttered Deep Box - 02479-129 R

US English

Part Drawings

Mini-Com 6 Position Shuttered Deep Box - 02479-129 R

US English

Catalog Cut Sheets

CBXS1IW-A Product Page

US English

Part Drawings

Mini-Com 6 Position Shuttered Surface Mount Deep Box COCBXSD6XX-AY--ENG

US English

Related Products