Mini-Com® surface mount box accepts six Mini-Com® modules. Includes spring shuttered doors, deep cover, routing bridge. Supplied with cable ties, adhesive backing, mounting screws, label and label cover. White.
Product Type | Shuttered Surface Mount Box |
Number of Ports | 6 |
Module Type | Mini-Com® |
Color | White |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-M PAN-TY, (4) Label/ Label Cover, (5) 2- Mounting Screw, (6) Cover Screw (Used to Secure Cover to Base), (7) 2- Strip of 1.00" X .75" Foam Tape for Mounting, (8) Strip of 3.00" X .75" Foam Tape for Mounting 2- Bend Radius Control Bridge |
Overall Length (In.) | 3.86 |
Overall Length (mm) | 98.1 |
Overall Width (In.) | 7.59 |
Overall Width (mm) | 192.7 |
Overall Height (In.) | 1.16 |
Overall Height (mm) | 29.6 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5/LDPH5 or LD10/LDPH10 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498303258 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0405 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4055 |
Part Drawings | Part Drawing - DWG - CBXD6_-AY | English | |
Part Drawings | Part Drawing - DXF - CBXD6_-AY | English | |
Part Drawings | Mini-Com 6 Position Shuttered Surface Mount Deep Box COCBXSD6XX-AY--ENG | English | |
Installation Documents | Installation Instructions: CBXS** | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |