JO10000

Non - Shuttered - Empty

Mini-ComĀ® surface mount box accepts up to two Mini-ComĀ® Modules. Includes built-in removable blank. Supplied with magnet. International White. FOR JAPAN ONLY.

Specifications

Performance Level

N/A

Module Type

Mini-Com

No. of Ports

2

Label Type

Adhesive Label

Color

Off White

CE Compliant

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

0

Packaging Details

UPC

07498373662

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 1 Position Surface Mount Box COJO10000--ENG

US English

Part Drawings

JO10000.dwg

US English

Part Drawings

JO10000.dxf

US English

Related Products