JO120000Y

Low Profile

Mini-ComĀ® surface mount box accepts twelve Mini-ComĀ® Modules. Supplied with magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Low Profile

Note

Discontinued no replacement

Number of Ports

12

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

Length (In.)

5.45

Length (mm)

138.5

Surface Treatment

Untreated

Type of fastening

Mounting with screw

RoHS Compliancy Status

Compliant

Min. Order Qty.

0

Packaging Details

UPC

07498305403

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

JO120000Y.dwg

US English

Part Drawings

JO120000Y.dxf

US English

Part Drawings

Mini-Com 12 Position Surface Mount Box COJO120000Y--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products