discontinued

JO25858Y

Non-Shuttered Kit

Mini-ComĀ® surface mount box accepts two Mini-ComĀ® Modules. Supplied with CJ588IWY and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Non-Shuttered Kit

Note

Discontinued replaced by JOQ2H500

Number of Ports

2

Performance Level

Category 5e

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Off-White

Standards Met

RoHS Compliant

BMEcat - Type of fastening

Mounting with screw

Length (In.)

2.44

Length (mm)

61.9

Surface Treatment

Untreated

RoHS Compliancy Status

Compliant

Min. Order Qty.

0

Packaging Details

UPC

07498305407

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Mini-Com 2 Position Surface Mount Box Kit COJO25858Y--ENG

US English

Part Drawings

JO25858Y.dwg

US English

Part Drawings

JO25858Y.dxf

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products